Controlador Universal de Processos USB PID Auto-Adaptativo Novus...
Processos USB PID Auto-Adaptativo Novus - N1200 CN-N1200 Controlador Universal de ... Aceita termopares J, K, N, R, T, S, B, E termorresistência Pt100, 0-20 mA, 4-20 mA, 50 ...
https://br.omega.com/pptst/CN-N1200.html - 81K - 5/20/2024
PRECISION CURRENT LOOP CALIBRATOR
(Included) 24 Vdc Loop Power for mA Measure Mode Intuitive Interface with Quick-Set Knob Simple 2 Wire Connection for All Measurements Auto Shutdown to Conserve Battery Life ...
https://br.omega.com/pptst/CL110.html - 81K - 5/20/2024
Portable Multifunction Calibrator
Certificate Measures Current (mA), Voltage (mV, V) and Temperature (°C or °F) Short Circuit Protection Audio Frequency Synthesizer Auto-Step and Auto-Ramp Functions ...
https://br.omega.com/pptst/CL427.html - 87K - 5/20/2024
Proportional Level Controller
Ultrasonic and RF Capacitance Isolated 4 to 20 mA Proportional Output Reversible Time Delay Feature Dampens Alarm Chatter Auto Fill or Empty Capability with Independent Alarm ...
https://br.omega.com/pptst/LVCN51.html - 85K - 5/20/2024
Equipamento de calibração para Pressão e processo
de auto alimentação Calibradores Calibradores Novo Buscador de Calibradores Omega. VER MODELOS E PREÇOS » CA450 Series CA450 Series Process Multimeter Loop Power, 4 to 20 mA ...
https://br.omega.com/subsection/equipamento-calibracao-pressao-processo.html - 97K - 5/20/2024
Ultrasonic Level Transmitter
Ranges from 3 to 10 m (9.8 to 32.8') Auto Adaptive Filters Enable Plug and Play ... with a 4 to 20 mA signal output, and is configured via free software and a USB adaptor. ...
https://br.omega.com/pptst/LVU2700.html - 85K - 5/20/2024
Pulse Radar Level Transmitter
indicates the echo signal return curve Auto-temperature compensation for accurate ... measurement up to 98.4' (30m) with a 4-20 mA signal output, and is configured via its ...
https://br.omega.com/pptst/LR15.html - 79K - 5/20/2024
Pulse Radar Level Transmitter
indicates the echo signal return curve Auto-temperature compensation for accurate ... measurement up to 32.8' (10m) with a 4-20 mA signal output, and is configured via its ...
https://br.omega.com/pptst/LR10.html - 85K - 5/20/2024
Pulse Radar Level Transmitter
indicates the echo signal return curve Auto-temperature compensation for accurate ... measurement up to 65.6' (20m) with a 4-20 mA signal output, and is configured via its ...
https://br.omega.com/pptst/LR20.html - 79K - 5/20/2024
Pulse Radar Level Transmitter
indicates the echo signal return curve Auto-temperature compensation for accurate ... measurement up to 98.4' (30m) with a 4-20 mA signal output, and is configured via its ...
https://br.omega.com/pptst/LR30.html - 79K - 5/20/2024